Quality & reliability


Material content search

Details for "TPA0212PWPRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPA0212PWPRG4 NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T PWP | 24 4.4x7.8x1.15 90.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000151 2 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000151 2 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.000302 3 0.000002 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.000754 8 0.000006 0
Precious Metals Gold 7440-57-5 0.662700 99.997600 999976 0.731500 7315
Precious Metals Silver 7440-22-4 0.000007 0.001056 11 0.000008 0
Sub-Total     0.662716 100 1000000 0.731540 7315
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.464881 69.999970 700000 0.513160 5132
Thermoplastics Epoxy 85954-11-6 0.199235 30.000030 300000 0.219926 2199
Sub-Total     0.664116 100 1000000 0.733086 7331
Lead Frame
Copper and Its Alloys Copper 7440-50-8 34.288320 97.410000 974100 37.849220 378492
Copper and Its Alloys Iron 7439-89-6 0.844800 2.400000 24000 0.932500 9325
Copper and Its Alloys Phosphorus 7723-14-0 0.010560 0.030000 300 0.011660 117
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010560 0.030000 300 0.011660 117
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.010560 0.030000 300 0.011660 117
Zinc and Its Alloys Zinc 7440-66-6 0.035200 0.100000 1000 0.038900 389
Sub-Total     35.200000 100 1000000 38.855580 388556
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.608768 95.120000 951200 0.671990 6720
Precious Metals Gold 7440-57-5 0.004992 0.780000 7800 0.005510 55
Precious Metals Palladium 7440-05-3 0.026240 4.100000 41000 0.028970 290
Sub-Total     0.640000 100 1000000 0.706465 7065
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 43.073717 84.999999 850000 47.547000 475470
Other Nonferrous Metals and Alloys Metal Oxide Trade Secret 0.608100 1.200000 12000 0.671300 6713
Other Plastics and Rubber Carbon Black 1333-86-4 0.152025 0.300000 3000 0.167813 1678
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.152025 0.300000 3000 0.167813 1678
Other Plastics and Rubber Silicone 218163-11-2 1.520249 3.000000 30000 1.678130 16781
Thermoplastics Epoxy 85954-11-6 5.168846 10.200000 102000 5.705640 57056
Sub-Total     50.674962 100 1000000 55.937648 559376
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.750077 100.000000 1000000 3.035677 30357
Sub-Total     2.750077 100 1000000 3.035677 30357

Total

    90.591871     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support