Quality & reliability


Material content search

Details for "TPS40120PW" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPS40120PW NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 57.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.058090 99.998280 999983 0.101740 1017
Precious Metals Silver 7440-22-4 0.000001 0.001721 17 0.000002 0
Sub-Total     0.058091 100 1000000 0.101741 1017
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.174805 80.000092 800001 0.306156 3062
Thermoplastics Epoxy 85954-11-6 0.043701 19.999908 199999 0.076539 765
Sub-Total     0.218506 100 1000000 0.382694 3827
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.332790 97.410000 974100 37.362540 373625
Copper and Its Alloys Iron 7439-89-6 0.525600 2.400000 24000 0.920500 9205
Copper and Its Alloys Phosphorus 7723-14-0 0.006570 0.030000 300 0.011510 115
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006570 0.030000 300 0.011510 115
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006570 0.030000 300 0.011510 115
Zinc and Its Alloys Zinc 7440-66-6 0.021900 0.100000 1000 0.038400 384
Sub-Total     21.900000 100 1000000 38.355950 383560
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.370968 95.120000 951200 0.649718 6497
Precious Metals Gold 7440-57-5 0.003042 0.780000 7800 0.005328 53
Precious Metals Palladium 7440-05-3 0.015990 4.100000 41000 0.028010 280
Sub-Total     0.390000 100 1000000 0.683051 6831
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.081596 86.000001 860000 50.933898 509339
Other Plastics and Rubber Carbon Black 1333-86-4 0.101447 0.299999 3000 0.177676 1777
Thermoplastics Epoxy 85954-11-6 4.632766 13.700000 137000 8.113889 81139
Sub-Total     33.815809 100 1000000 59.225463 592255
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.714335 100.000000 1000000 1.251096 12511
Sub-Total     0.714335 100 1000000 1.251096 12511

Total

    57.096741     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support