Quality & reliability


Material content search

Details for "TPS73633DRBTG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPS73633DRBTG4 NIPDAU Level-2-260C-1 YEAR Ext-Mfg DRB | 8 3.0x3.0x0.9 21.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.049833 99.000715 990007 0.229577 2296
Precious Metals Palladium 7440-05-3 0.000503 0.999285 9993 0.002317 23
Sub-Total     0.050336 100 1000000 0.231894 2319
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.204663 80.499921 804999 0.942867 9429
Thermoplastics Epoxy 85954-11-6 0.049577 19.500079 195001 0.228397 2284
Sub-Total     0.254240 100 1000000 1.171264 11713
Lead Frame
Copper and Its Alloys Copper 7440-50-8 8.279322 97.530004 975300 38.142198 381422
Copper and Its Alloys Iron 7439-89-6 0.196945 2.320002 23200 0.907310 9073
Copper and Its Alloys Phosphorus 7723-14-0 0.002122 0.024997 250 0.009776 98
Zinc and Its Alloys Zinc 7440-66-6 0.010611 0.124997 1250 0.048884 489
Sub-Total     8.489000 100 1000000 39.108168 391082
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.145534 95.120261 951203 0.670464 6705
Precious Metals Gold 7440-57-5 0.001193 0.779739 7797 0.005496 55
Precious Metals Palladium 7440-05-3 0.006273 4.100000 41000 0.028899 289
Sub-Total     0.153000 100 1000000 0.704859 7049
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 10.497285 88.000000 880000 48.360182 483602
Other Plastics and Rubber Carbon Black 1333-86-4 0.035786 0.299998 3000 0.164863 1649
Thermoplastics Epoxy 85954-11-6 1.395662 11.700002 117000 6.429707 64297
Sub-Total     11.928733 100 1000000 54.954752 549548
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.831154 100.000000 1000000 3.829062 38291
Sub-Total     0.831154 100 1000000 3.829062 38291

Total

    21.706463     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support