Quality & reliability


Material content search

Details for "TPS78628KTTT" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPS78628KTTT SN Level-2-260C-1 YEAR Ext-Mfg KTT | 5 8.42x10.16x4.58 2,258.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Not Categorized Proprietary Materials 0.000058 0.007293 73 0.000003 0
Precious Metals Gold 7440-57-5 0.795227 99.992707 999927 0.035213 352
Sub-Total     0.795285 100 1000000 0.035216 352
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.586491 86.999947 869999 0.025970 260
Thermoplastics Epoxy 85954-11-6 0.087637 13.000053 130001 0.003881 39
Sub-Total     0.674128 100 1000000 0.029851 299
Lead Frame
Copper and Its Alloys Copper 7440-50-8 1,457.179800 99.800000 998000 64.525400 645254
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.460100 0.100000 1000 0.064700 647
Precious Metals Silver 7440-22-4 1.460100 0.100000 1000 0.064700 647
Sub-Total     1,460.100000 100 1000000 64.654700 646547
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.012400 100.000000 1000000 0.000500 5
Sub-Total     0.012400 100 1000000 0.000500 5
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 674.049130 84.810000 848100 29.847570 298476
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 41.328328 5.200000 52000 1.830060 18301
Other Plastics and Rubber Carbon Black 1333-86-4 1.669029 0.210000 2100 0.073906 739
Thermoplastics Epoxy 85954-11-6 77.729047 9.780000 97800 3.441920 34419
Sub-Total     794.775534 100 1000000 35.193455 351935
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.947584 100.000000 1000000 0.086241 862
Sub-Total     1.947584 100 1000000 0.086241 862

Total

    2,258.304931     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support