Quality & reliability


Material content search

Details for "TPS79601DRBTG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPS79601DRBTG4 NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T DRB | 8 3.0x3.0x0.9 24.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.144427 99.997231 999972 0.585654 5857
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000692 7 0.000004 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000692 7 0.000004 0
Precious Metals Silver 7440-22-4 0.000002 0.001385 14 0.000008 0
Sub-Total     0.144431 100 1000000 0.585670 5857
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.011864 2.000013 20000 0.048109 481
Precious Metals Silver 7440-22-4 0.409305 68.999960 690000 1.659738 16597
Thermoplastics Epoxy 85954-11-6 0.172027 29.000027 290000 0.697572 6976
Sub-Total     0.593196 100 1000000 2.405419 24054
Lead Frame
Copper and Its Alloys Copper 7440-50-8 10.869860 99.250000 992500 44.077460 440775
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.028475 0.259998 2600 0.115467 1155
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.027380 0.250000 2500 0.111030 1110
Zinc and Its Alloys Zinc 7440-66-6 0.026285 0.240002 2400 0.106586 1066
Sub-Total     10.952000 100 1000000 44.410539 444105
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.187386 95.119797 951198 0.759853 7599
Precious Metals Gold 7440-57-5 0.001537 0.780203 7802 0.006233 62
Precious Metals Palladium 7440-05-3 0.008077 4.100000 41000 0.032752 328
Sub-Total     0.197000 100 1000000 0.798838 7988
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.805606 90.499998 905000 39.761893 397619
Other Plastics and Rubber Carbon Black 1333-86-4 0.054175 0.500004 5000 0.219681 2197
Thermoplastics Epoxy 85954-11-6 0.975143 8.999999 90000 3.954221 39542
Sub-Total     10.834924 100 1000000 43.935794 439358
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.939262 100.000000 1000000 7.863739 78637
Sub-Total     1.939262 100 1000000 7.863739 78637

Total

    24.660813     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support