Quality & reliability


Material content search

Details for "TUSB2046BVFRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TUSB2046BVFRG4 CU NIPDAU Level-3-260C-168 HR TI PHILIPPINES A/T VF | 32 7x7x1.4 246.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000001 0.000620 6 0.000000 0
Copper and Its Alloys Copper 7440-50-8 0.161347 99.990704 999907 0.065352 654
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000620 6 0.000000 0
Not Categorized Proprietary Materials 0.000008 0.004958 50 0.000003 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000003 0.001859 19 0.000001 0
Precious Metals Silver 7440-22-4 0.000002 0.001239 12 0.000001 0
Sub-Total     0.161362 100 1000000 0.065358 654
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.395178 70.000000 700000 0.160063 1601
Thermoplastics Epoxy 85954-11-6 0.169362 30.000000 300000 0.068599 686
Sub-Total     0.564540 100 1000000 0.228662 2287
Lead Frame
Copper and Its Alloys Copper 7440-50-8 107.162000 97.391000 973908 43.405000 434050
Copper and Its Alloys Iron 7439-89-6 2.640000 2.400000 23993 1.070000 10693
Copper and Its Alloys Phosphorus 7723-14-0 0.077000 0.070000 700 0.031000 312
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011000 0.010000 100 0.004000 45
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.033000 0.030000 300 0.013000 134
Zinc and Its Alloys Zinc 7440-66-6 0.110000 0.100000 1000 0.040000 446
Sub-Total     110.033000 100 1000000 44.568000 445679
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 9.512000 95.120000 951200 3.853000 38528
Precious Metals Gold 7440-57-5 0.078000 0.780000 7800 0.032000 316
Precious Metals Palladium 7440-05-3 0.410000 4.100000 41000 0.170000 1661
Sub-Total     10.000000 100 1000000 4.050000 40504
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 104.406002 84.340000 843400 42.288737 422887
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 6.189590 5.000000 50000 2.507040 25070
Other Plastics and Rubber Carbon Black 1333-86-4 0.210446 0.170000 1700 0.085239 852
Thermoplastics Epoxy 85954-11-6 12.985760 10.490000 104900 5.259770 52598
Sub-Total     123.791798 100 1000000 50.140784 501408
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.337739 100.000000 1000000 0.946881 9469
Sub-Total     2.337739 100 1000000 0.946881 9469

Total

    246.888439     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support