Quality & reliability


Material content search

Details for "TXB0104DRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TXB0104DRG4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 14 3.91X8.65X1.58 161.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.073992 99.998649 999986 0.045858 459
Precious Metals Silver 7440-22-4 0.000001 0.001351 14 0.000001 0
Sub-Total     0.073993 100 1000000 0.045859 459
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.188210 80.000170 800002 0.116650 1166
Thermoplastics Epoxy 85954-11-6 0.047052 19.999830 199998 0.029161 292
Sub-Total     0.235262 100 1000000 0.145808 1458
Lead Frame
Copper and Its Alloys Copper 7440-50-8 51.632790 99.870000 998700 32.000450 320004
Copper and Its Alloys Iron 7439-89-6 0.051700 0.100000 1000 0.032000 320
Copper and Its Alloys Phosphorus 7723-14-0 0.015510 0.030000 300 0.009610 96
Sub-Total     51.700000 100 1000000 32.042100 320421
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.741936 95.120000 951200 0.459830 4598
Precious Metals Gold 7440-57-5 0.006084 0.780000 7800 0.003771 38
Precious Metals Palladium 7440-05-3 0.031980 4.100000 41000 0.019820 198
Sub-Total     0.780000 100 1000000 0.483421 4834
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 94.856051 88.000000 880000 58.788926 587889
Other Plastics and Rubber Carbon Black 1333-86-4 0.323373 0.300000 3000 0.200417 2004
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.592850 0.550000 5500 0.367430 3674
Thermoplastics Epoxy 85954-11-6 12.018693 11.150000 111500 7.448824 74488
Sub-Total     107.790967 100 1000000 66.805598 668056
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.769980 100.000000 1000000 0.477210 4772
Sub-Total     0.769980 100 1000000 0.477210 4772

Total

    161.350202     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support