Quality & reliability


Material content search

Details for "TXS0108EPWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TXS0108EPWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 20 4.4x6.5x1.15 70.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.104895 99.999047 999990 0.149197 1492
Precious Metals Silver 7440-22-4 0.000001 0.000953 10 0.000001 0
Sub-Total     0.104896 100 1000000 0.149198 1492
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.331176 80.000000 800000 0.471047 4710
Thermoplastics Epoxy 85954-11-6 0.082794 20.000000 200000 0.117762 1178
Sub-Total     0.413970 100 1000000 0.588808 5888
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.206217 97.424998 974250 34.429603 344296
Copper and Its Alloys Iron 7439-89-6 0.596304 2.400000 24000 0.848150 8482
Copper and Its Alloys Phosphorus 7723-14-0 0.003727 0.015000 150 0.005301 53
Copper and Its Alloys Tin 7440-31-5 0.007454 0.030001 300 0.010602 106
Copper and Its Alloys Zinc 7440-66-6 0.024846 0.100000 1000 0.035340 353
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007454 0.030001 300 0.010602 106
Sub-Total     24.846002 100 1000000 35.339599 353396
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.051365 95.120370 951204 0.073059 731
Precious Metals Gold 7440-57-5 0.000421 0.779630 7796 0.000599 6
Precious Metals Palladium 7440-05-3 0.002214 4.100000 41000 0.003149 31
Sub-Total     0.054000 100 1000000 0.076807 768
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 37.438098 86.000000 860000 53.249909 532499
Other Plastics and Rubber Carbon Black 1333-86-4 0.130598 0.300000 3000 0.185755 1858
Thermoplastics Epoxy 85954-11-6 5.963976 13.700000 137000 8.482834 84828
Sub-Total     43.532672 100 1000000 61.918499 619185
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.354867 100.000000 1000000 1.927089 19271
Sub-Total     1.354867 100 1000000 1.927089 19271

Total

    70.306407     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support