Quality & reliability


Material content search

Details for "UCC28C44D" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
UCC28C44D NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 95.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.050594 99.998024 999980 0.052848 528
Precious Metals Silver 7440-22-4 0.000001 0.001976 20 0.000001 0
Sub-Total     0.050595 100 1000000 0.052849 528
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.015800 79.000000 790000 0.016500 165
Thermoplastics Epoxy 85954-11-6 0.004200 21.000000 210000 0.004400 44
Sub-Total     0.020000 100 1000000 0.020900 209
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.301585 97.049999 970500 48.364022 483640
Copper and Its Alloys Iron 7439-89-6 1.240434 2.600000 26000 1.295687 12957
Copper and Its Alloys Phosphorus 7723-14-0 0.071564 0.150001 1500 0.074752 748
Zinc and Its Alloys Zinc 7440-66-6 0.095418 0.200000 2000 0.099668 997
Sub-Total     47.709001 100 1000000 49.834130 498341
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.157899 95.119880 951199 0.164932 1649
Precious Metals Gold 7440-57-5 0.001295 0.780120 7801 0.001353 14
Precious Metals Palladium 7440-05-3 0.006806 4.100000 41000 0.007109 71
Sub-Total     0.166000 100 1000000 0.173394 1734
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 36.100000 76.000000 760000 37.700000 377080
Other Organic Materials Carbon Black 1333-86-4 0.142500 0.300000 3000 0.148800 1488
Thermoplastics Epoxy 85954-11-6 9.595000 20.200000 202000 10.022000 100224
Thermoplastics Proprietary Non Halide Flame Retardant 1.662500 3.500000 35000 1.736600 17366
Sub-Total     47.500000 100 1000000 49.615800 496158
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.290000 100.000000 1000000 0.300000 3029
Sub-Total     0.290000 100 1000000 0.300000 3029

Total

    95.735596     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support