Quality & reliability


Material content search

Quickly locate product RoHS, REACH, and Green status and material content details. Results can be downloaded to an excel file that includes a direct link to TI''s signed EU RoHS Material Declaration Certificate.

Part type
TI Part Number Customer part number
Part number
 

Results for "OPA2277P"


Search part number TI part number RoHS REACH Green status IEC 62474 DB Package | Pins Assembly site Lead finish/Ball material MSL rating/Peak reflow Mass (mg)***
OPA2277P OPA2277P Yes Yes Yes Yes P | 8 TI AGUASCALIENTES NIPDAU N/A for Pkg Type 677.300000
OPA2277P OPA2277P Yes Yes Yes Yes P | 8 Ext-Mfg NIPDAU N/A for Pkg Type 608.700000
OPA2277P OPA2277PA Yes Yes Yes Yes P | 8 TI AGUASCALIENTES NIPDAU N/A for Pkg Type 677.300000
OPA2277P OPA2277PA Yes Yes Yes Yes P | 8 Ext-Mfg NIPDAU N/A for Pkg Type 608.700000
OPA2277P OPA2277PAG4 Yes Yes Yes Yes P | 8 TI AGUASCALIENTES NIPDAU N/A for Pkg Type 677.300000
OPA2277P OPA2277PAG4 Yes Yes Yes Yes P | 8 Ext-Mfg NIPDAU N/A for Pkg Type 608.700000

*Part number
No material contents are available for this part.

**Pb-Free or Green Alternative BGA Parts
A Pb-Free or Green version of this BGA device may be available under a new part number. Typically, the package code for a device is embedded in the part number. Package codes Gxx, YEx (where x can be any letter), YE and WAS will be changed to new codes during the conversion to Pb-Free and Green.The new codes are Zxx, YZx, YZ and WAZ. Flip-chip BGA devices may also have a Cxx version which is 100% RoHS compliant (the Zxx version of a flip-chip BGA device is RoHS compliant with an exemption). To learn more, contact your TI sales rep.

***Mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Important Part Information
There is a remote possibility the Customer Part Number (CPN) your company uses could reference more than one TI part number. This is due to two or more users (EMSIs or subcontractors) using the same CPN for different TI part numbers. If this occurs, please check your Customer Part Number and cross reference it with the TI part number seen on this page.

Product Content Methodology
For an explanation of the methods used to determine material weights, See Product Content Methodology.

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."

For additional information, please contact TI customer support.