C2000 real-time microcontrollers
Real-time MCUs enabling digital power and motor control in industrial and automotive applications
Browse by category
C2000 real-time MCUs by performance
Entry performance
Increase your performance with our low-cost range of devices with integrated peripherals: 150 MIPS, 512-kB flash memory support and multiple packaging options.
Mid performance
Improve your design with our devices built with a rich set of integrated peripherals: 150 to 600 MIPS, from 128-kB to 1.5-MB flash memory support and multiple packaging options.
High performance
Built with extensive integrated peripherals, built to increase performance, 600 MIPS, up to 1.5-MB flash memory support and multiple packaging options.
Design & development resources
C2000 Academy
Getting started with C2000 Software
Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers
Code Composer Studio is an integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer Studio comprises a suite of tools used to develop and debug embedded applications. It includes an optimizing C/C++ compiler, source code editor, (...)
New products
C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
Approx. price (USD) 1ku | 3.446
C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
Approx. price (USD) 1ku | 3.33
Why choose C2000™ real-time MCUs for your real-time needs?
For advanced motor control & digital power conversion
We are the leader in real-time control performance. Our devices are scalable, ultra-low latency, real-time microcontrollers designed for efficiency in power electronics.
In addition, our portfolio has a range of design resources that will help you evaluate and develop with your application.
Streamline the certification process
Streamline and speed up the ISO 26262, IEC 61508 and IEC 60730 certification processes with our Functional Safety-Compliant products, documentation, software and support from our knowledgeable experts. Accelerate your product development with on-chip diagnostics and robust documentation with TÜV SÜD-certified functional safety development processes.
Industrial Functional Safety for C2000™ Real-Time Microcontrollers
Automotive Functional Safety for C2000™ Real-Time Microcontrollers
Discover featured applications
Maximize motor and power efficiency, optimize system cost and improve reliability using C2000 real-time microcontrollers.
With 25 years of volume shipments C2000 real-time controllers offer proven industrial solutions for drives, servo amplifiers, CNC, robotics, appliances, compressors, fans, pumps, task vehicles, e-bike and power tools.
Fundamental building blocks for motor control development:
- Optimized field oriented control
- Comprehensive rotor position feedback: hall, resolvers, incremental/absolute encoders, sensorless observers
- Multiple current sense techniques and isolation architectures
- Flexible real-time connectivity: EtherCAT, CAN-FD, CAN, FSI, SPI, UART,I2C
- IEC61508 and IEC60730 functional safety support
Featured resources
- TIDM-02006 – Distributed multi-axis servo drive over fast serial interface (FSI) reference design
- TIDM-1011 – Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
- TMS320F28388D – C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- TMDXIDDK379D – C2000 DesignDRIVE Development Kit for Industrial Motor Control
- LAUNCHXL-F280025C – C2000™ real-time MCU F280025C LaunchPad™ development kit
- LAUNCHXL-F28379D – C2000 Delfino MCU F28379D LaunchPad™ development kit
- C2000WARE-MOTORCONTROL-SDK – MotorControl software development kit (SDK) for C2000™ MCUs
- MATHW-3P-SLEC – MathWorks MATLAB, Simulink and Embedded Coder
Improve EV affordability while extending drive range and streamlining functional safety certification using C2000 real-time microcontrollers.
C2000 real-time microcontrollers have a rich history in automotive applications with scalable solutions for on-board chargers, DC/DC converters, traction inverters and engine management applications including pumps, blowers and fans. Design leading edge topologies to increase efficiency and power density with our unique architecture anchored by a 32-bit DSP core, advanced PWMs, integrated fast ADCs and windowed comparators.
C2000 MCUs enable:
- Better driving performance
- Longer range per charge
- Faster charging
- Higher power density
- ISO26262 functional safety support
Featured resources
- TIDM-02002 – Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger
- PMP22650 – GaN-based, 6.6-kW, bidirectional, onboard charger reference design
- TIDM-02009 – ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design
- TMS320F28386D-Q1 – Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth
- TMS320F280049C-Q1 – Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
- TMS320F280025C-Q1 – Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
- LAUNCHXL-F280049C – C2000 Piccolo MCU F280049C LaunchPad™ development kit
- LAUNCHXL-F280025C – C2000™ real-time MCU F280025C LaunchPad™ development kit
- TMDSCNCD28388D – F28388D controlCARD evaluation module
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- C2000WARE-MOTORCONTROL-SDK – MotorControl software development kit (SDK) for C2000™ MCUs
- CCSTUDIO-C2000 – Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers
Optimize micro-inverter and grid-tied inverter cost and minimize power conversion loss with the precise real-time control of C2000 MCUs.
Power conversion is at the heart of solar inverter, EV charging and renewable energy storage applications and it requires precise real-time control to increase power density and improve efficiency. With over 25 years of investment, C2000 real-time MCUs offer a scalable platform, cutting edge topology reference designs and innovative software package to make our customer success.
Key features
- 150ps high resolution PWMs that unlock GaN/SiC potential
- Configurable Logic Block (CLB) for simplified protection scheme
- powerSUITE™ software for ease of use and reduced time to market
Featured resources
- String inverter – Digital processing
- Micro inverter – Digital processing
- Solar power optimizer – DC/DC power digital processing
- DC charging (pile) station – AC/DC power digital processing and DC/DC power digital processing
- Energy storage power conversion system (PCS) – Energy storage host controller digital processing
- TIDA-010054 – Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations
- TIDA-01606 – 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
- TIDA-010210 – 11-kW, bidirectional, three-phase ANPC based on GaN reference design
- TMS320F28379D – C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- TMS320F280039C – C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
- LAUNCHXL-F28379D – C2000 Delfino MCU F28379D LaunchPad™ development kit
- LAUNCHXL-F280049C – C2000 Piccolo MCU F280049C LaunchPad™ development kit
- Webinar: Real-time control without compromise – Resource
- Power Topologies in Electric Vehicle Charging Stations – Application note
- POWERSUITE – powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs
- C2000-3P-SEARCH – C2000 Third-party search tool
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- C2000WARE – C2000Ware for C2000 MCUs
Achieve power-dense and efficient digital power systems in server power, telecom rectifier, uninterruptable power supply (UPS) and more.
C2000 real-time MCUs enable Industrial customers to develop cutting edge power solutions.
- Highly accurate sensing with up to 4-MSPS ADC & optimized comparators: High power efficiency (80 plus) & fast transient response
- 100 - 800MIPS performance: Swift processing for complex time-critical calculations & algorithms
- Flexible, 150ps high-resolution PWMs: precise control of complex power topologies aiding larger power capacities complementing needs of GAN/SiC achieving high power density
- Scalable platform with pin to pin & SW compatible portfolio
- Security with live firmware upgrade
Featured resources
- TIDA-010062 – 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC reference design
- TIDM-02000 – Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU
- TIDM-02011 – Live firmware update reference design with C2000™ real-time MCUs
- TMS320F28379D – C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- TMS320F280039C – C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- POWERSUITE – powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs
Meet ISO26262 functional safety standards with an ASIL D decomposition architecture to increase overall efficiency and use smaller, more compact motor designs.
C2000 real-time microcontrollers feature a scalable portfolio of automotive MCUs technically fit for body and lighting applications such as automotive HVAC, eCompressors, headlight, and heater applications. Memory footprints, MIPS performance, and functional safety levels ranging from low to mid to high-end provide a platform for customers to choose for their automotive solutions.
Benefits:
- Low noise, low vibration, high start-up torque for sensor-less motor control applications
- Efficiency, performance, support for various simple and complex power topologies in digital power applications
Featured resources
- TIDA-01418 – Automotive high voltage, high power motor driver reference design for HVAC compressor
- TMS320F28375S-Q1 – Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC
- TMS320F280049C-Q1 – Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
- TMS320F280025C-Q1 – Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
- LAUNCHXL-F280049C – C2000 Piccolo MCU F280049C LaunchPad™ development kit
- LAUNCHXL-F280025C – C2000™ real-time MCU F280025C LaunchPad™ development kit
- LAUNCHXL-F28379D – C2000 Delfino MCU F28379D LaunchPad™ development kit
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- C2000WARE-MOTORCONTROL-SDK – MotorControl software development kit (SDK) for C2000™ MCUs
- C2000WARE – C2000Ware for C2000 MCUs
Achieve higher density testing, lower test times and high accuracy in one single device.
C2000 MCUs include key features that make it beneficial for sensing and processing systems like battery test.
Pin to pin and software compatible platform:
- Up to 24, 16/ 12-bit, 3.5MSPS ADC channels for high control accuracy
- 64-bit Floating point DSP performance for easy implementation of multiple current or volatge control loops
- Up to 32 PWM channels , 150ps High resolution enabling cost effective flexible multi-channel control
- Multilevel protection in hardware and software for reliable power supply design
- Flexible communication options
- Extensive Software libraries for faster development
Featured resources
- TIDA-010086 – Digital control reference design for cost-optimized battery test systems
- TMS320F28388D – C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- LAUNCHXL-F280025C – C2000™ real-time MCU F280025C LaunchPad™ development kit
- TMDSCNCD28388D – F28388D controlCARD evaluation module
- TMDSCNCD280039C – TMS320F280039C evaluation module controlCARD
- ADC Input Circuit Evaluation for C2000 MCUs – Application note
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- MATHW-3P-SLEC – MathWorks MATLAB, Simulink and Embedded Coder