Home Microcontrollers (MCUs) & processors Processors Arm-based processors

Microcontrollers (MCUs) & processors

Arm®-based processors

Industry-leading application processors for industrial and automotive systems

Our diverse portfolio of Arm®-based processors ranges from low-cost, single-core processors to high-performance, purpose-built system-on-chip (SoC) devices. We integrate a variety of features (including foundational functional safety and security enablers), offer many pin-to-pin compatible options, and use a unified software development model to help you reduce system-level cost and complexity.

Networking

Transfer data safely, securely and in real-time within your local network and to the cloud.

Vision analytics

Bring awareness and intelligence to your designs with computer vision and machine learning.

Mainline Linux™

Start your Linux™ development with a range of solutions from low-cost, single-core processors to multi-core options.

Power efficiency

Design applications for systems with low-power budgets without sacrificing performance.

Discover new products

TI-EDGE-AI-CLOUD

Free cloud tool for evaluating accelerated deep learning inference performance of TDA4x processors.

SK-AM64

Low-cost test and development platform with Arm® Cortex®-A53 cores and out-of-box Wi-Fi® and Ethernet.

AM6442

Arm® Cortex®-R5F real-time compute and Cortex-A53 web services under 1.5 watts.

Functional safety: Streamline the certification process

Streamline and speed up the ISO 26262 and IEC 61508 certification processes with our Functional Safety-capable, Quality-Managed, and Safety-Compliant products, documentation, software and support from our knowledgeable experts.  

Accelerate product development with:

  • Up to 100,000 power-on-hours at 105°C on select processors
  • Processors featuring on-chip diagnostics with integrated MCU subsystems targeting functional safety
  • Robust documentation with TÜV SÜD-certified functional safety development processes

Leverage Jacinto 7 Processors Functional Safety Features for Automotive Designs

Find out how on-chip functional safety features can help you reach your certification goals.

Security: Protect your applications with integrated security enablers

Embedded security has never been more important, especially as the Internet of Things permeates factory automation, building automation, grid infrastructure and automotive applications. Our foundational processor architecture integrates security features to help you solve real-world, security problems.

Design robust embedded security with:

  • Secure boot for asset protection and authentication
  • Run-time security for continuous protection in a connected environment
  • Cryptographic accelerators for low-latency, high-throughput performance

Programmable Logic Controllers — Security Threats and Solutions

Read about our security framework and see how it, along with on-chip security enablers, can help you build robust Industry 4.0 applications in equipment like PLCs.

Unified software development kit: Develop with ease, flexibility and scalability

The rapid development and deployment of new embedded features, often in power-constrained systems, is the new normal. You need a solid foundation on which to build your applications, with flexible and scalable tools that let you reuse code across devices, debug and test, and go to market on time.

Video placeholder

Our unified software development kit (SDK), processor SDK, is available at no-cost, and makes embedded development easier from start to finish. 

Find the benefits of using the processor SDK: 

Mainline Linux™ ensures stability and innovation

Read out our mainline Linux kernel support and maintenance.