Home Microcontrollers (MCU) MSP430 ultra-low-power MCUs

Microcontrollers (MCU)

MSP430 ultra-low-power sensing & measurement MCUs

Best analog in the microcontroller industry, affordable for all

Our 16-bit MSP430™ microcontrollers (MCUs) provide affordable solutions for all applications. Our leadership in integrated precision analog enables designers to enhance system performance and lower system costs. Designers can find a cost-effective MCU within the broad MSP430 portfolio of over 2000 devices for virtually any need. Get started quickly and reduce time to market with our simplified tools, software, and best-in-class support.

General-purpose MCUs

Find an affordable MCU for every need from our broad portfolio that enables you to scale your design with devices that are pin compatible. We also offer a wide memory range and peripheral options.

Advanced sensing MCUs

Find MCUs with integrated analog front-end to optimized system performance and BOM cost for a wide variety of applications.

New MSP430™ MCUs

MSP430I2040

Low-cost 16-kB MCU with 4 sigma-delta ADCs, electricity metering AFE, power monitoring and thermometers

MSP430FR2355

Low-cost 32-kB MCU with 4 op amps and DACs for system monitoring and various other applications, and has pin-to-pin options for 16 and 32-kB

MSP430FR6007

Low-cost 256-kB MCU with integrated high-accuracy ultrasonic sensing system for flow measurements, level and motion sensing, and other ultrasonic applications

Learn more about the MSP430™ portfolio

The world has become more automated and an abundance of devices, factories, and homes are becoming more intelligent to keep us connected. 

Our family of MSP430 MCUs offers a broad and affordable portfolio of products to solve today’s increasing and diverse MCU design challenges.

Get started today and explore our wide range of resources including memory, features, and package options. 

Find an MSP430™ MCU that best fits your design

Use this table to select the MSP430 MCU that best suits your pin count and memory needs.  

                       
Memory                    
                              
≥ 256 KB     General-purpose   General-purpose   General-purpose
Advanced sensing
     
                     
64 ≤ to < 256 KB     General-purpose
Advanced sensing
  General-purpose
Advanced sensing
  General-purpose
Advanced sensing
     
                     
16 ≤ to < 64 KB General-purpose
Advanced sensing
     General-purpose
Advanced sensing
     General-purpose
Advanced sensing
     General-purpose
Advanced sensing
     
                     
< 16 KB General-purpose
Advanced sensing
  General-purpose
Advanced sensing
  General-purpose
Advanced sensing
         
                   
       
        ≤ 24 pins   > 24 to ≤ 48 pins   > 48 to ≤ 80 pins   > 80 pins Pin count