hpeesofsim (*) 470.shp Oct 16 2017, MINT version 4
    (64-bit windows built: Tue Oct 17, 2017 04:23:43 +0000)
Copyright 1989 - 2017 Keysight Technologies.

Warning detected by hpeesofsim during netlist flattening.
    Resistor `X1.x_u22.routn' is shorted.

Warning detected by hpeesofsim during netlist flattening.
    Resistor `X1.x_u21.routn' is shorted.

Warning detected by hpeesofsim in topology check during circuit set up.
    Number of nodes with only one device attached (topology corrected): 16
    Number of nodes with no DC path to ground (topology corrected): 126


AC AC1[1] <LMH5401_lib:LMH5401_AC_Test:schematic>   freq=(1 MHz->10 GHz)


Resource usage:
  Total stopwatch time     =     1.09 seconds.