#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 6 2.24 0.94 90 N R37 RCA12060000ZSEA ;0=1,1=0.0531
PRP AEC_Category 'Q200'
PRP AEC_Grade '0'
PRP AEC_Qualified 'Y'
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP ComponentLink1Description 'Datasheet link'
PRP ComponentLink1URL 'http://www.vishay.com/docs/20037/rcae3.pdf'
PRP CompType 'Resistor'
PRP EIA_Code 'E24'
PRP LatestRevisionDate '2017-03-09'
PRP Manufacturer 'Vishay-Dale'
PRP MountType 'SMT'
PRP PackageReference '1206'
PRP PartNumber 'RCA12060000ZSEA'
PRP Power_W '250mW'
PRP Published '2008-06-26'
PRP Publisher 'Texas Instruments'
PRP Res_ohm '0'
PRP RoHS 'Y'
PRP SizeArea_mm2 '5.12'
PRP SizeX_mm '3.2'
PRP SizeY_mm '1.6'
PRP SizeZ_mm '1.35'
PRP Supplier_1 'Digi-Key'
PRP Supplier_2 'Newark'
PRP Supplier_3 'Farnell'
PRP Supplier_Part_Number_1 '541-2239-1-ND'
PRP Supplier_Part_Number_2 '98Y2329'
PRP Supplier_Part_Number_3 '2616593'
PRP Technology 'Thick Film'
PRP TempCo 'ppm/C'
PRP Tolerance__ '5%'
PRP U/M 'EA'
PRP Value '0'
PRP Value1 '5%'
PRP Value2 '0.25W'
PRP Value_Code '0000'
PRP ValueDisplayed '0'
PRP VDC_V ''
TOP 0 2.24 0.9931496 180 N 88 11 1
TOP 1 2.24 0.8868504 180 N 69 2 2
#
# CMP 1
CMP 7 2.9735709 1.3562067 0 N R10 CRCW251222R0JNEGHP ;0=1,1=0.0280
PRP AEC_Category 'Q200'
PRP AEC_Grade '0'
PRP AEC_Qualified 'Y'
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP ComponentLink1Description 'Datasheet link'
PRP ComponentLink1URL 'http://www.vishay.com/docs/20043/crcwhpe3.pdf'
PRP CompType 'Resistor'
PRP EIA_Code 'E24'
PRP Green_EU_RoHS ''
PRP Green_EU_RoHS-2 ''
PRP Green_Lifecycle ''
PRP Green_REACh ''
PRP Manufacturer 'Vishay-Dale'
PRP MountType 'SMT'
PRP PackageReference '2512'
PRP PartNumber 'CRCW251222R0JNEGHP'
PRP Power_W '1.5W'
PRP Res_ohm '22'
PRP RoHS 'E'
PRP SizeArea_mm2 '20.16'
PRP SizeX_mm '6.3'
PRP SizeY_mm '3.2'
PRP SizeZ_mm '0.71'
PRP Supplier_1 ''
PRP Supplier_2 ''
PRP Supplier_3 ''
PRP Supplier_Part_Number_1 ''
PRP Supplier_Part_Number_2 ''
PRP Supplier_Part_Number_3 ''
PRP Technology 'Thick Film'
PRP TempCo '200 ppm/C'
PRP Tolerance__ '5%'
PRP Value '22'
PRP Value1 '5%'
PRP Value2 '1.5W'
PRP Value_Code '22R0'
PRP ValueDisplayed '22'
PRP VDC_V '500V'
TOP 0 3.0897126 1.3562068 270 N 66 2 1
TOP 1 2.8574291 1.3562068 270 N 83 4 2
#
# CMP 2
CMP 27 3.765 2.3875 180 N NT2 Net-Tie ;0=1,1=0.0276
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP ClassName ''
PRP ComponentLink1Description ''
PRP ComponentLink1URL ''
PRP CompType 'Net-Tie'
PRP Green_EU_RoHS ''
PRP Green_EU_RoHS-2 ''
PRP Green_Lifecycle ''
PRP Green_REACh ''
PRP Manufacturer 'N/A'
PRP MountType 'SMT'
PRP Note ''
PRP PackageReference 'N/A'
PRP PartNumber 'N/A'
PRP RoHS ''
PRP Supplier_1 ''
PRP Supplier_2 ''
PRP Supplier_3 ''
PRP Supplier_Part_Number_1 ''
PRP Supplier_Part_Number_2 ''
PRP Supplier_Part_Number_3 ''
PRP Value ''
TOP 0 3.75 2.3875 0 N 88 12 1
TOP 1 3.78 2.3875 0 N 69 3 2
#
# CMP 3
CMP 43 3.048374 1.2124149 0 N L2 78438335220 ;0=1,1=0.0591
PRP AccessRights ''
PRP AEC_Category 'Q200'
PRP AEC_Grade '1'
PRP AEC_Qualified 'Y'
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP AncestorItemRevisionGUID ''
PRP ComponentLink1Description 'Datasheet link'
PRP ComponentLink1URL 'http://katalog.we-online.de/pbs/datasheet/78438335220.pdf'
PRP ComponentType ''
PRP CompType 'Inductor'
PRP ContentType ''
PRP ContentTypeGUID ''
PRP DCR_ohm '1.04'
PRP Folder ''
PRP FolderGUID ''
PRP FootprintDescription1 ''
PRP FootprintName1 ''
PRP FootprintRevisionID1 ''
PRP Green_EU_RoHS ''
PRP Green_EU_RoHS-2 ''
PRP Green_Lifecycle ''
PRP Green_REACh ''
PRP Imax_A '600mA'
PRP Ind_H '22H'
PRP Irms '0.6A @ 40C rise'
PRP Isat '1.6A @ 20% inductance drop'
PRP ItemDescription ''
PRP ItemGUID ''
PRP ItemHRID ''
PRP LatestRevisionDate '2017-06-02'
PRP LifeCycle ''
PRP LifeCycleStateGUID ''
PRP Manufacturer 'Wurth Elektronik'
PRP Material 'Powdered Iron'
PRP MountType 'SMT'
PRP PackageReference 'SMD, 2-Leads, Body 3x3mm'
PRP PartNumber '78438335220'
PRP Published '2008-06-26'
PRP Publisher 'Texas Instruments'
PRP ReleaseDate ''
PRP ReleaseNote ''
PRP RevisionId ''
PRP RevisionNamingSchemeGUID ''
PRP RoHS 'Y'
PRP SizeArea_mm2 '9'
PRP SizeAreaWB_mm2 '16'
PRP SizeX_mm '3'
PRP SizeY_mm '3'
PRP SizeZ_mm '1.5'
PRP SourceGUID ''
PRP SourceVaultGUID ''
PRP Supplier_1 'Digi-Key'
PRP Supplier_2 ''
PRP Supplier_3 ''
PRP Supplier_Part_Number_1 '732-6945-1-ND'
PRP Supplier_Part_Number_2 ''
PRP Supplier_Part_Number_3 ''
PRP Technology 'Shielded'
PRP Value '22uH'
PRP Value1 '1.04 ohm'
PRP Value2 '0.6A'
PRP ValueDisplayed '22uH'
TOP 0 3.0897126 1.2124149 180 N 66 3 1
TOP 1 3.0070354 1.2124149 0 N 83 5 2
#