LMV710 / 711 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, GAIN AND PHASE (CHANGES CORRECTLY WITH
	CLOAD), SLEW RATE, OUTPUT IMPEDANCE, COMMON MODE REJECTION
	(HAS THREE REGIONS VS CMV), COMMON MODE VOLTAGE RANGE,
	INPUT OFFSET VOLTAGE (CHANGES WITH CMV), HIGH CLOAD CAPA-
	BILITY (1000 PF), OUTPUT CURRENT LIMIT, INPUT CAPACITANCE,
	CLASS AB BIASED DRAIN OUTPUT STAGE, AND QUIESCENT CURRENT.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	DRAIN OUTPUT STAGE	YES		YES
	W CLASS AB BIAS AND
	PROPER OUTPUT IMPEDANCE

	OUTPUT AB BIAS		YES		YES
	CONSTANT W TEMPERATURE

	DUAL INPUT STAGE	YES		YES

	AVOL CHANGES WITH	YES		YES
	COMMON MODE VOLTAGE

	VOS CHANGES WITH	YES		YES
	COMMON MODE VOLTAGE

	CMRR CHANGES WITH	YES		YES
	COMMON MODE VOLTAGE

	INPUT STG		VSS+1.4		VSS+1.4
	TRANSISTION VOLTAGE

	INPUT COMMON MODE	300 MV BEYOND	300 MV BEYOND
	VOLTAGE RANGE		RAILS		RAILS

	SLEW RATE 		5.3		>=5		V/US

	SWING AT RL=600		+-100		+-10 TO 150	MV
	AT VCC=2.7

	SWING AT RL=600		+-110		+-50 TO 200	MV
	AT VCC=5.0

	ICC			1.2		1.2		MA

	ICC (SHUTDOWN)		0.3		0.2		UA

	SHUTDOWN INPUT		1.04		0.8 TO 2.4	V		
	THRESHOLD VOLTAGE
	SUPPLY=2.7V

	SHUTDOWN INPUT		3.05		0.8 TO 2.4	V		
	THRESHOLD VOLTAGE
	SUPPLY=5V

	VOS			0.175/0.500	---		MV

	VOS DELTA BTWN		0.3		0.3		MV
	INPUT STAGES

	AVOL AT RL=10K		112		112		DB

	F 0DB AT RL=10K		5.32		ABOUT 5		MHZ

	PHASE AT RL=10K		116		ABOUT 120	DEG

	AVOL AT CL=1000P	112		112		DB
	AND RL=10K

	F 0DB AT CL=1000P	2.38		ABOUT 2		MHZ
	AND RL=10K

	PHASE AT CL=1000P	168		ABOUT 160	DEG
	AND RL=10K

	COMMON MODE REJ		98		94		DB
	NEAR VSS (FROM GRAPH)

	COMMON MODE REJ		60		62		DB
	DURING TRANSITION

	COMMON MODE REJ		97		93		DB
	AT > 1.5 > VSS

	CMRR FIRST ZERO		10		10		KHZ

	OUPUT CURRENT LIMIT	+33,-40		+32, -40	MA

	CLOAD CAPABILITY	1000		1000		pF
	AT UNITY GAIN

	COMMON MODE CIN		20		20 AVG		pF

	DIFF MODE CIN		4		4  AVG		pF