﻿The thermal models contained within this compressed file are property of 
Texas Instruments are provided without warranty and subject to change without 
notice, specifications are subject to change.  The included models are
designed to work with Mentor Graphics(R) Flotherm and have been tested on
version 9.3 only.  The included models support the following devices utilizing
the 23mm FCBGA package only:
	
	TDA2x 17mm [Excluding TDA2Ex]
	TDA2x 23mm [Excluding TDA2Ex]

It is the responsibility of the end user of these files and application
hardware to assure that each device does not exceed the allowable thermal
conditions established and documented within each respected application note
or data manual.

The models provided are "Delphi" models which provide better accuracy compared
to 2R models.  Note that the term Delphi refers to a particular style of 
compact thermal models.

Revision History:
- TDA2x 23mm model generated from Parent model 2014-09-16 20-25
- TDA2x 17mm model generated from Parent model 2016-03-31 19-54