XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   	Artwork and documentation done by: 	FGK				X
X									X
X	TEXAS INSTRUMENTS NORWAY LPRF              				X
X  									X
X	Address: Gaustadallen 21    0349 OSLO	          			X
X 	web: www.ti.com/lprF		              			X
X                                                           					X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : CC2541ARC
REVISION: 2.1.0
DATE: 2012-12-05

FILE: CC2541ARC_2_1_0.ZIP PACKED WITH WinZIP 

PCB DESCRIPTION: 2 LAYER PCB 1.2 MM with carbon overlay
      Copper        1   35 um
      Dielectric  1-2   1.2 mm 
      Copper        2   35 um
      
  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz, TanD=0.016)
  Dimensions in mm
  SINGLE SIDE (TOP) LOW RESISTANCE (10 OHM) CARBON OVERLAY
  DOUBLE SIDE SOLDER MASK
  DOUBLE SIDE SILKSCREEN
  0.2 MM MIN TRACE WIDTH AND 0.15 MM MIN ISOLATION

                 
FILE NAME            				DESCRIPTION                               			FILE TYPE
-------------------------------------------------------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
top.art               				LAYER 1 COMPONENT SIDE/POSITIVE            		EXT. GERBER
bottom.art              			LAYER 2 SOLDER SIDE/POSITIVE               		EXT. GERBER
carbon.art				CARBON OVERLAY COMPONENT SIDE/POSITIVE		EXT. GERBER
soldmask_top.art        			SOLDER MASK COMPONENT SIDE/NEGATIVE             	EXT. GERBER
soldmask_bottom.art         			SOLDER MASK SOLDER SIDE/NEGATIVE                	EXT. GERBER
silk_top.art 	       			SILKSCREEN COMPONENT SIDE/POSITIVE            	EXT. GERBER
silk_bottom.art				SILKSCREEN SOLDER SIDE/POSITIVE			EXT. GERBER
outline.art				BOARD OUTLINE w/ DIMENSIONS			EXT. GERBER

art_param.txt				GERBER PARAMETERS				ASCII
photoplot.log				ARTWORK REPORT					ASCII

drill.art		            			DRILL/MECHANICAL DRAWING                  		EXT. GERBER
drill-np.drl				NC DRILL THROUGH HOLE, NON PLATED           		EXCELLON
drill.drl					NC DRILL THROUGH HOLE, PLATED           		EXCELLON
ncdrill.log					DRILL/NC DRILL REPORT                       		ASCII
			
*** PCA ASSEMBLY FILES:
BOM.XLS	              			BILL OF MATERIALS				EXCEL
pick_and_place.txt				PICK AND PLACE FILE				ASCII
paste_top.art         			SOLDER PASTE COMPONENT SIDE               		EXT. GERBER
paste_bottom.art				SOLDER PASTE SOLDER SIDE			EXT. GERBER
assembly_top.art        			ASSEMBLY DRAWING COMPONENT SIDE           		EXT. GERBER
assembly_bottom.art			ASSEMBLY DRAWING SOLDER SIDE			EXT. GERBER

PDF FILES:
CC2541ARC_2_1_0_schematic.pdf		Circuit Diagram					PDF
CC2541ARC_2_1_0_assembly.pdf          	Assembly Drawing (bottom side mirrored)		PDF
CC2541ARC_2_1_0_layout.pdf              	Layout Diagram					PDF
CC2541ARC_2_1_0_dril.pdf		             	Drill Drawing					PDF

CADENCE FILES:
CC2541ARC.dsn              			Cadence Schematic file
CC2541ARC.brd		           		Cadence Layout file

ReadMe.txt				THIS FILE                                 			ASCII


CHANGES FROM PREVIOUS REVISION
-------------------------------------------------------------------------------------------------------------------------------------------
2.0.0: New version based on the Cadence CAD version of the CC2533RCPT

2.1.0: Changed battery monitor circuit (schematic and layout); Changed length of antenna; Minor changes to silk print; Moved debug header 0.7mm upwards; Changed decoupling values on shift registers; Corrected R11 from DNM to 0-ohm.

END.