Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


CC1352P1F3RGZR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device CC1352P1F3RGZR CC1352P1F3RGZR
Package name RGZ RGZ
Package type VQFN VQFN
Pins 48 48
SPQ 2500 2500
Reel diameter (mm) 330 330
Reel width W1 (mm) 16.4 16.4
A0 (mm) 7.3 7.3
B0 (mm) 7.3 7.3
K0 (mm) 1.1 1.1
P1 (mm) 12 12
W (mm) 16 16
Pin1 quadrant Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.