Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


CC2510F16RHHR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device CC2510F16RHHR
Package name RHH
Package type VQFN
Pins 36
SPQ 2500
Reel diameter (mm) 330
Reel width W1 (mm) 16.4
A0 (mm) 6.3
B0 (mm) 6.3
K0 (mm) 1.5
P1 (mm) 12
W (mm) 16
Pin1 quadrant Q2

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device CC2510F16RHHR
Package name RHH
Package type VQFN
Pins 36
SPQ 2500
Unit array matrix 35 X 14
Max temperature (°C) 150
L (mm) 315
W (mm) 135.9
K0 (μm) 7620
P1 (mm) 8.8
CL (mm) 7.9
CW (mm) 8.15

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.