Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


CSD19536KTT ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device CSD19536KTT
Package name KTT
Package type TO-263
Pins 2
SPQ 500
Reel diameter (mm) 330
Reel width W1 (mm) 24.4
A0 (mm) 10.8
B0 (mm) 16.3
K0 (mm) 5.11
P1 (mm) 16
W (mm) 24
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.