Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


DLP9500UVFLN ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device DLP9500UVFLN
Package name FLN
Package type CLGA
Pins 355
SPQ 12
Unit array matrix 4 x 5
Max temperature (°C) 60
L (mm) 254.76
W (mm) 221.74
K0 (μm) 48590
P1 (mm) 48.59
CL (mm) 30.22
CW (mm) 31.98

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.