Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM22678QTJE-5.0/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device LM22678QTJE-5.0/NOPB
Package name NDR
Package type TO-263
Pins 7
SPQ 250
Reel diameter (mm) 178
Reel width W1 (mm) 24.4
A0 (mm) 10.6
B0 (mm) 15.4
K0 (mm) 2.45
P1 (mm) 12
W (mm) 24
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.