Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

ONET8501VRGPT ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device ONET8501VRGPT
Package name RGP
Package type VQFN
Pins 20
SPQ 250
Reel diameter (mm) 180
Reel width W1 (mm) 12.4
A0 (mm) 4.25
B0 (mm) 4.25
K0 (mm) 1.15
P1 (mm) 8
W (mm) 12
Pin1 quadrant Q2

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device ONET8501VRGPT
Package name RGP
Package type VQFN
Pins 20
SPQ 250
L (mm) 381
W (mm) 5.79
T (μm) 2286
B (mm) 0

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.