Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

SN65LVDM179D ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Type 1 Type 2
Device SN65LVDM179D SN65LVDM179D
Package name D D
Package type SOIC SOIC
Pins 8 8
SPQ 75 75
L (mm) 505.46 507
W (mm) 6.76 8
T (μm) 3810 3940
B (mm) 4 4.32

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.