Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

SN74HC04DRG4 ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device SN74HC04DRG4 SN74HC04DRG4
Package name D D
Package type SOIC SOIC
Pins 14 14
SPQ 2500 2500
Reel diameter (mm) 330 330
Reel width W1 (mm) 16.4 16.4
A0 (mm) 6.5 6.5
B0 (mm) 9 9
K0 (mm) 2.1 2.1
P1 (mm) 8 8
W (mm) 16 16
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.