Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


SN74LVC1G14DCKR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3 Type 4
Device SN74LVC1G14DCKR SN74LVC1G14DCKR SN74LVC1G14DCKR SN74LVC1G14DCKR
Package name DCK DCK DCK DCK
Package type SOT-SC70 SOT-SC70 SOT-SC70 SOT-SC70
Pins 5 5 5 5
SPQ 3000 3000 3000 3000
Reel diameter (mm) 178 180 178 180
Reel width W1 (mm) 9.2 8.4 9 8.4
A0 (mm) 2.4 2.47 2.4 2.3
B0 (mm) 2.4 2.3 2.5 2.5
K0 (mm) 1.22 1.25 1.2 1.2
P1 (mm) 4 4 4 4
W (mm) 8 8 8 8
Pin1 quadrant Q3 Q3 Q3 Q3

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.