Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

SN74LVC1G17DRLR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device SN74LVC1G17DRLR SN74LVC1G17DRLR
Package name DRL DRL
Package type SOT-5X3 SOT-5X3
Pins 5 5
SPQ 4000 4000
Reel diameter (mm) 180 180
Reel width W1 (mm) 9.5 8.4
A0 (mm) 1.78 1.98
B0 (mm) 1.78 1.78
K0 (mm) 0.69 0.69
P1 (mm) 4 4
W (mm) 8 8
Pin1 quadrant Q3 Q3

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.