Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

SRC4392IPFB ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device SRC4392IPFB
Package name PFB
Package type TQFP
Pins 48
SPQ 250
Unit array matrix 10 x 25
Max temperature (°C) 150
L (mm) 315
W (mm) 135.9
K0 (μm) 7620
P1 (mm) 12.2
CL (mm) 11.1
CW (mm) 11.25

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.