Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

THVD1550DGK ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device THVD1550DGK
Package name DGK
Package type VSSOP
Pins 8
SPQ 80
L (mm) 330
W (mm) 6.55
T (μm) 500
B (mm) 2.88

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.