Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TLV70245DBVR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device TLV70245DBVR TLV70245DBVR
Package name DBV DBV
Package type SOT-23 SOT-23
Pins 5 5
SPQ 3000 3000
Reel diameter (mm) 180 178
Reel width W1 (mm) 8.4 9
A0 (mm) 3.23 3.23
B0 (mm) 3.17 3.17
K0 (mm) 1.37 1.37
P1 (mm) 4 4
W (mm) 8 8
Pin1 quadrant Q3 Q3

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.