Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

TPD1E05U06DPYT ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3
Device TPD1E05U06DPYT TPD1E05U06DPYT TPD1E05U06DPYT
Package name DPY DPY DPY
Package type X1SON X1SON X1SON
Pins 2 2 2
SPQ 250 250 250
Reel diameter (mm) 180 180 180
Reel width W1 (mm) 8.4 9.5 9.5
A0 (mm) 0.07 0.66 0.73
B0 (mm) 1.1 1.15 1.13
K0 (mm) 0.47 0.66 0.5
P1 (mm) 2 2 2
W (mm) 8 8 8
Pin1 quadrant Q1 Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.