Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | |
---|---|---|
Device | TPD1E0B04DPLR | TPD1E0B04DPLR |
Package name | DPL | DPL |
Package type | X2SON | X2SON |
Pins | 2 | 2 |
SPQ | 15000 | 15000 |
Reel diameter (mm) | 178 | 178 |
Reel width W1 (mm) | 8.4 | 9.5 |
A0 (mm) | 0.36 | 0.39 |
B0 (mm) | 0.66 | 0.68 |
K0 (mm) | 0.33 | 0.38 |
P1 (mm) | 2 | 2 |
W (mm) | 8 | 8 |
Pin1 quadrant | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.