Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS40041DRBT ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3
Device TPS40041DRBT TPS40041DRBT TPS40041DRBT
Package name DRB DRB DRB
Package type VSON VSON VSON
Pins 8 8 8
SPQ 250 250 250
Reel diameter (mm) 180 180 180
Reel width W1 (mm) 12.4 12.4 12.4
A0 (mm) 3.3 3.3 3.3
B0 (mm) 3.3 3.3 3.3
K0 (mm) 1 1.1 1.1
P1 (mm) 8 8 8
W (mm) 12 12 12
Pin1 quadrant Q2 Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.