You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | TPS51125ARGER | TPS51125ARGER | TPS51125ARGER |
Package name | RGE | RGE | RGE |
Package type | VQFN | VQFN | VQFN |
Pins | 24 | 24 | 24 |
SPQ | 3000 | 3000 | 3000 |
Reel diameter (mm) | 330 | 330 | 330 |
Reel width W1 (mm) | 12.4 | 12.4 | 12.4 |
A0 (mm) | 4.25 | 4.25 | 4.3 |
B0 (mm) | 4.25 | 4.25 | 4.3 |
K0 (mm) | 1.15 | 1.15 | 1.1 |
P1 (mm) | 8 | 8 | 8 |
W (mm) | 12 | 12 | 12 |
Pin1 quadrant | Q2 | Q2 | Q2 |