Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TS3A5017RSVR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device TS3A5017RSVR
Package name RSV
Package type UQFN
Pins 16
SPQ 3000
Reel diameter (mm) 180
Reel width W1 (mm) 12.4
A0 (mm) 2.1
B0 (mm) 2.9
K0 (mm) 0.75
P1 (mm) 4
W (mm) 12
Pin1 quadrant Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.