Find Product by Package | Texas Instruments

Find product by package

Search information on TI products by part number, TI package name or pin count. Click links below to view package drawing and footprint information, or click on the part name for complete product folder or more device information.

Part number
TI package name
Pin count
 
Description
Functionality
Automotive
Status Package | Pins CAD file (.bxl) STEP model (.stp) Package drawing
TPSM53602RDAR 36-V, 2-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint N ACTIVE RDA|15
TPSM53603RDAR 36-V, 3-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint N ACTIVE RDA|15
PTPSM53604RDAR 36-V, 4-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint N OBSOLETE RDA|15 -
TPSM53604RDAR 36-V, 4-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint N ACTIVE RDA|15 -
TPSM5601R5RDAR 4.2-V to 60-V input, 1-V to 6-V output, 1.5-A step-down module in 5-mm x 5.5-mm x 4-mm QFN N ACTIVE RDA|15 -
TPSM5601R5SRDAR 4.2-V to 60-V input, 1-V to 6-V output, 1.5-A step-down module in 5-mm x 5.5-mm x 4-mm QFN N ACTIVE RDA|15 -
TPSM5601R5HRDAR 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package N ACTIVE RDA|15
TPSM5601R5HSRDAR 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package N ACTIVE RDA|15
TPSM5601R5HEXTRDAR -55°C junction, 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package N ACTIVE RDA|15
TPSM560R6RDAR 4.2-V to 60-V input, 1-V to 6-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN N ACTIVE RDA|15 -
TPSM560R6HRDAR 4.2-V to 60-V input, 1-V to 16-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN N ACTIVE RDA|15 -