Buck-boost, inverting, or split-rail converter
Efficient and small buck-boost, inverting, or split-rail solutions with an integrated switch
Our buck-boost, inverting, and split-rail converters integrate FETs to reduce component count in your system and simplify your board design. For applications supplied by batteries, fixed rails or other voltage sources, we offer solutions to regulate the rails in your system or get the maximum life out of your battery.
Buck-boost
Efficient, easy-to-use, and small converters generate a regulated output voltage from a higher or lower input voltage.
Split-rail
Flexible, efficient , and integrated split-rail DC/DC converters create a regulated positive and negative output from one input rail in a single device.
Featured literature
Extending Battery Life With Low Quiescent Current and Dynamic Voltage Scaling
Leverage TPS63900 to maximize light-load efficiency in applications that need to operate continuously at a low power level.
- Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) (PDF, 400KB)
- Basic calculation of an inverting buck-boost power stage (Rev. A) (PDF, 431KB)
- Extending the Soft Start Time in the TPS63010 Buck-Boost Converter (PDF, 262KB)
- Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. C) (PDF, 222KB)
- Low-power TEC driver (PDF, 75KB)