New Products

The following is a list of products released in the last     


XML - RSS Feed  Get our RSS New Products feed.

Power management
Part # Name
TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and...
TPS92663A-Q1 High-brightness LED matrix manager for automotive headlight systems
TPS51397A 4.5-V to 24-V input, 10-A, synchronous step-down regulator
LM7480-Q1 3-V to 65-V, automotive ideal diode controller driving back to back NFETs
TPS562202 4.3-V to 17-V input, 2-A output, synchronous step-down voltage converter
TPS25846-Q1 USB BC1.2 5-V 3.5-A output, 36-V input synchronous step-down converter with...
UCC27288 2.5-A to 3.5-A 120-V half-bridge driver with 8-V UVLO and no internal...
BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion,...
LM34966-Q1 500kHz wide VIN non-synchronous boost/SEPIC/flyback controller
TPS61378-Q1 18.5V output, 4.8A synchronous boost converter with load disconnect
LM51561H 2.2 MHz wide input nonsynchronous boost,SEPIC,flyback controller with...
LM51561H-Q1 2.2Mhz wide VIN automotive non-synchronous boost/SEPIC/flyback cntr with...
LM5156H 2.2MHz wide input nonsynchronous boost,SEPIC,flyback controller with spread...
LM5156H-Q1 2.2Mhz wide VIN automotive non-synchronous boost/SEPIC/flyback controller...
LM25183-Q1 Automotive 42-VIN PSR flyback converter with 65-V, 2.5-A integrated power...
TPS53688 Dual-channel, 8 phase step-down, digital multiphase D-CAP+™ controller with...
TPS62860 1.8-V to 5.5-V input, tiny, 0.6-A, ultra-low Iq step-down buck converter...

Back to Top

Isolation
Part # Name
AMC3330 ±1-V input, precision reinforced isolated amplifier with integrated DC/DC...
AMC3306M25 ±250-mV input, precision reinforced isolated modulator with integrated...

Back to Top

Data converters
Part # Name
ADC12D1600QML-SP 12-bit, dual 1.6-GSPS or single 3.2-GSPS, RF-sampling analog-to-digital...
TPL1401 256-tap high-accuracy digital potentiometer (digipot) with buffered wiper
ADC3660 Dual, 16-bit, 0.5-MSPS to 65-MSPS, low-noise, ultra-low-power...

Back to Top

Microcontrollers (MCU)
Part # Name
TMS320F280025C C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
TMS320F280025 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash

Back to Top

Amplifiers
Part # Name
TLV9022 Dual precision comparator with open-drain output
TLV9032 Dual precision comparator with push-pull output
LM393LV 1.65-V to 5.5-V, low voltage dual commodity comparator
OPA2607 Dual channel, low power, precision, 50-MHz decompensated CMOS op amp for...
TLV9042 Micro-power, 2-channel, 350-kHz, 1.2-V to 5.5-V RRIO operational amplifier
OPA856 1.1-GHz unity-gain bandwidth, 0.9 nV/√Hz, bipolar input amplifier
INA848 ultra-low-noise, high-bandwidth instrumentation amplifier with fixed gain...

Back to Top

Logic
Part # Name
SN74HCS151 8-line to 1-line data selectors/multiplexers
SN74HCS153 Dual 4-line to 1-line data selectors/multiplexers
SN74HCS157 Logic quad 2-input multiplexers
SN74HCS174 Logic hex D-type flip-flops with reset
SN74HCS251 Data selectors/multiplexers with 3-state outputs
SN74HCS259 8-bit addressable latches
SN74HCS365 Hex buffers and line drivers with 3-state outputs
SN74HCS367 Hex buffers and line drivers with non-inverting 3-state outputs
SN74HCS367-Q1 Automotive hex buffers and line drivers with non-inverting 3-state outputs
SN74HCS151-Q1 8-to-1 multiplexer with Schmitt-trigger inputs
SN74HCS153-Q1 Dual 4-to-1 multiplexer with Schmitt-trigger inputs
SN74HCS157-Q1 Quadruple 2-to-1 multiplexer with Schmitt-trigger inputs
SN74HCS137 3-to-8 line decoder demultiplexer with address latches
SN74HCS138 3-line to 8-line decoders/demultiplexer
SN74HCS139 Dual 2-line to 4-line decoders/demultiplexers
SN74HCS237 High speed CMOS logic 3-to-8 line decoder demultiplexer with address...
SN74HCS238 3-to-8 line decoder demultiplexer inverting and non-inverting

Back to Top

Processors
Part # Name
TMS320VC5510A Fixed-Point Digital Signal Processors

Back to Top

Motor drivers
Part # Name
DRV8426 35-V, 1.5-A bipolar stepper driver with integrated current sensing & 1/256...
DRV8426E 35V, 1.5A bipolar stepper or dual brushed motor driver with integrated...
DRV8350F 102-V max 3-phase Functional Safety Quality-Managed smart gate driver

Back to Top

DLP products
Part # Name
DLP471TE DLP® 0.47 4K UHD HSSI DMD
DLP5533A-Q1 DLP® automotive 0.55-in digital micromirror device (DMD)

Back to Top

Interface
Part # Name
TPS25850-Q1 Dual 3-A USB Type-C charging ports controller with programmable current...
TPS65982DMC Dock management controller
TPS65987DDK USB Type-C® and USB PD controller with integrated power switches for...
TSB41BA3F-EP Enhanced product IEEE 1394b three-port cable transceiver/arbiter
TSB82AF15-EP Enhanced product PCI EXPRESS®-based IEEE 1394b OHCI host controller
DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY
TPS65988DK Dual port USB Type-C® and USB PD controller with integrated power switches...

Back to Top