USB-C Power Delivery controllers

The industry’s most complete portfolio of USB-C® power delivery controllers

USB Type-C: The Future of Connectivity

Browse by category

Our broad portfolio of USB Type-C power delivery (PD) controllers spans
every power role, power level, and integration option—giving you the
flexibility to build for any application. With support for the latest PD
standards, up to 240W over a single USB-C interface, and an unmatched
library of design resources, TI helps simplify the design process and quickly
transition to USB-C power delivery.


Power role


Max PDO


Power path control


Sector

Related categories


USB Type-C technologies


USB port protection ICs

Technical resources

Technical article
Technical article
USB Type-C® and USB Power Delivery: Designing for both Extended Power Range and battery-powered systems (Rev. A)
Learn how simple and fast it is to design for both the USB Power Delivery (PD) 3.1 Extended Power Range (up to 240W) and battery-powered systems.
document-pdfAcrobat PDF
Video series
Video series
Make the cut: Transition from barrel-jack to USB Type-C® and USB Power Delivery
Transitioning to USB Type-C® doesn’t have to be difficult. This video shows just how easy it is to move from a barrel-jack connector to USB-C with TI’s TPS25730 USB Power Delivery controller.
White paper
White paper
A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B)
This paper serves as an introduction to USB Type-C and USB Power Delivery (PD), examining various applications and their data and power requirements.
document-pdfAcrobat PDF
TPS26741-Q1

Automotive single-port USB Type-C® PD controller with 100W SPR

Approx. price (USD) 1ku | 1.09

TPS26743E-Q1

Automotive single-port USB Type-C® PD controller with 240W EPR and DisplayPortTM<

Approx. price (USD) 1ku | 1.418

TPS26742E-Q1

Automotive dual-port USB Type-C® PD controller with 240W EPR

Approx. price (USD) 1ku | 1.619

TPS26742-Q1

Automotive dual-port USB Type-C® PD controller with 100W SPR

Approx. price (USD) 1ku | 1.419

TPS26741E-Q1

Automotive single-port USB Type-C® PD controller with 240W EPR

Approx. price (USD) 1ku | 1.275

TPS25752A

TPS25752A Source-only USB-C Power Delivery 3.2 controller

Approx. price (USD) 1ku | 0.98