Noninverting buffers & drivers

Increase drive strength to improve system signal integrity

parametric-filterView all products
Resolve common drive strength and high capacitive line issues such as re-driving signals, debouncing switches, controlling indicator LEDs, and eliminating slow or noisy inputs with our portfolio of more than 300 buffers. Included are open-drain, 3-state and Schmitt-trigger device options available in 1-32 channel drivers.

Browse by category

Featured noninverting buffers & drivers

SN74LVC2G17B-Q1
Noninverting buffers & drivers

Automotive 2-ch, 1.1V-to-5.5V buffers with schmitt-trigger inputs

Approx. price (USD) 1ku | 0.163

SN74LVC9541A-Q1
Noninverting buffers & drivers

Automotive 1.65V to 3.6V 8ch buffers with Schmitt-trigger inputs

Approx. price (USD) 1ku | 0.26

SN74LVC9541A
Noninverting buffers & drivers

1.65V to 3.6V, 8ch buffers with Schmitt-trigger inputs

Approx. price (USD) 1ku | 0.22

SN74LVC241A
Noninverting buffers & drivers

1.65V to 3.6V 8ch buffers with 3-state outputs

Approx. price (USD) 1ku | 0.266

SN74AHCT9541-Q1
Noninverting buffers & drivers

Automotive octal buffers and line drivers with 3-state outputs and schmitt-trigger inputs

Approx. price (USD) 1ku | 0.201

SN74AHC9541-Q1
Noninverting buffers & drivers

Automotive octal buffers and line drivers with 3-state outputs and schmitt-trigger inputs

Approx. price (USD) 1ku | 0.257

Benefits of our noninverting buffers & drivers

checkmark

Diverse package offering

Both leaded and nonleaded packages available with pin counts ranging from 4 to 48 pins. Wettable flanks available on select packages.

checkmark

Wide range of channel counts

Meet specific system needs with channel counts ranging from 1 - 16.

checkmark

Broad portfolio 

Find all of your logic needs with our broad portfolio of 300+ noninverting buffers and drivers with options from lowest power to highest speed. 

Common applications of noninverting buffers & drivers

Most modern systems like PLC’s or network equipment contain some form of LED indicators. These LED’s need to be driven by either an MCU or other circuitry which is often not able to provide the high current drive required. One simple solution is to use a logic buffer or logic gate. This video walks through the design process and the important parameters to consider.

Technical resources

Video
Video
Debounce a Switch
Physical buttons and switches can produce multiple outputs from a single button press due to bouncing of the internal contacts. This video presents a simple solution to eliminate multiple triggers from this effect.
Video
Video
Hold a Signal During Controller Reset
In many systems, some functions must be maintained while the system controller is turned off, put to sleep or held in reset for a brief time. This video shows a simple method to hold a control signal line during controller reset.
Video
Video
Eliminate Slow or Noisy Input Signals
Sometimes slow or noisy signals are unavoidable in a system. This video discusses some of the specific issues seen when connecting a slow or noisy signal into a CMOS input, and what can be done to eliminate those signals.