Configurable gates

Simplify your bill of materials with configurable logic

Browse by category

Resolve common combinational logic issues such as combining power good signals, enabling or disabling digital signals, or monitoring multiple error signals with our portfolio of more than 20 configurable gates. Included device options enable up to 19 functions from a single channel device with push-pull and 3-state output types.

Select by parametric specification

Technical resources

Video
Video
Combining Power Good Signals
Power good signals are often routed over relatively long distances in systems and cannot always overcome the parasitics. This video quickly covers two simple solutions with standard logic devices.
Video
Video
Enable or Disable a Digital Signal
This video explores all the options for what to do with the output when a line is disabled, and identifies logic devices that can perform each function.
Video
Video
Use Fewer Inputs to Monitor Error Signals
This video discusses one method to reduce the number of required inputs to monitor a set of error flag outputs in an example system.
SN74AHCT3G99

Ultra-configurable multifunction 3ch gate with 3-state outputs

Approx. price (USD) 1ku | 0.218

SN74AHC3G99-Q1

Automotive ultra-configurable 3-channel multifunction gate with 3-state outputs

Approx. price (USD) 1ku | 0.257

SN74AHCT3G99-Q1

Automotive ultra-configurable 3-channel multifunction gate

Approx. price (USD) 1ku | 0.257

SN74AHC3G99

Ultra-configurable 3ch multifunction gate with 3-state outputs

Approx. price (USD) 1ku | 0.218

TPUL2T323-Q1

Automotive 2ch retriggerable monostable RC pulse generator, 1000x, TTL-inputs, trigger on CLR RE

Approx. price (USD) 1ku | 0.254

SN74ACT3G97

Three-channel 2V-to-6V multiple-function configurable gate with TTL inputs

Approx. price (USD) 1ku | 0.191