D-type flip-flops
Single-bit to 22-bit synchronous D-type storage registers
Browse by category
Resolve common synchronous logic and memory issues such as synchronizing digital signals, converting momentary switches to toggle switches, or holding signals during reset with our portfolio of more than 300 D-type flip-flops. Our portfolio includes Schmitt-trigger and 3-state device options available in 1-22 channel configurations.
Select by parametric specification
Voltage
Rating
Packages
Features
Why should you choose our D-type flip-flops?
Available form factors
Our D-type flip-flop portfolio comes in a wide array of package offerings designed for any situation.
Expansive voltage range coverage
With devices that function from 0.8V - 18V there is no place our D-type flip-flops cannot go.
Specialty D-type flip-flops
Whether your design is destined for an automobile, space, or anything in between we have a qualified device to fit your needs.
Common applications of D-type flip-flops
Store data until it is needed
D-type flip-flops allow data to be stored until it is needed and are excellent for interfacing with other memory components within a design.
Featured products for D-type-flip-flops
Technical resources
TI packaging
Texas Instruments General Quality Guidelines (Rev. Q)
Logic Guide (Rev. AC)
New products
Enhanced-product single D-type flip-flop with asynchronous clear
Approx. price (USD) 1ku | 0.95
Automotive octal D-type edge-triggered flip-flops with 3-state outputs
Approx. price (USD) 1ku | 0.257
Automotive octal edge-triggered D-type flip-flops with 3-state outputs
Approx. price (USD) 1ku | 0.258
Automotive octal D-type flip-flops with clear
Approx. price (USD) 1ku | 0.254