Shift registers

Serial-in, parallel-out and parallel-in, serial-out synchronous storage registers

parametric-filterView all products
Resolve common I/O limitation issues, such as increasing the number of inputs on a microcontroller or increasing the number of outputs on a microcontroller, with our portfolio of more than 100 parallel-input, serial-output and serial-input, or parallel-output shift registers.

Browse by category

Select by parametric specification

Featured shift registers

SN74LVC595A
Shift registers

1.65-V to 3.6-V, 8-bit shift register with 3-state output registers

Approx. price (USD) 1ku | 0.1

SN74ACT165
Shift registers

Eight-bit parallel-load shift registers with TTL compatible inputs

Approx. price (USD) 1ku | 0.1

SN74ACT165-Q1
Shift registers

Automotive eight-bit parallel-load shift registers with TTL compatible inputs

Approx. price (USD) 1ku | 0.118

SN74LVC595A-Q1
Shift registers

Automotive, 1.65-V to 3.6-V, 8-bit shift register with 3-state output registers

Approx. price (USD) 1ku | 0.118

Benefits of our shift registers 

checkmark

Schmitt-trigger inputs

Our new HCS family features Schmitt-trigger inputs allowing for superior noise immunity.

checkmark

Diverse package offering

Both leaded and nonleaded packages are available with pin counts ranging from 14 pins to 28 pins. Wettable flanks are available on select packages. 

checkmark

Wide range of shift-register functions

Fulfill your design needs with synchronous and asynchronous loading, input and output storage registers, and universal functions. 

Common applications and features of the shift registers portfolio

Increase the number of outputs on a microcontroller

There are often not enough general-purpose input/output (GPIO) pins on a microcontroller to write to multiple sensors or LEDs. A serial-input, parallel-output shift register can write out the same number of outputs with fewer GPIO pins on the microcontroller. 

Featured products for shift registers
SN74LV164A-Q1 ACTIVE Automotive, eight-bit, parallel-out serial shift registers
SN74HCT595 ACTIVE 8-bit shift register with TLL-compatible CMOS inputs and 3-state output registers
SN74LV594A-Q1 ACTIVE Automotive eight-bit shift registers with output registers

Increase the number of inputs on a microcontroller

There are often not enough general-purpose input/output (GPIO) pins on a microcontroller to read in multiple sensors. A parallel input, serial output shift register can read in the same number of inputs with fewer GPIO pins on the microcontroller.

Featured products for shift registers
SN74LV165A-Q1 ACTIVE Automotive eight-bit parallel load shift register
SN74HCT165 ACTIVE 8-bit parallel-in/serial-out shift register
SN74HC165-Q1 ACTIVE Automotive Catalog 8-Bit Parallel-Load Shift Registers

Reduce noise impact

Our high-speed CMOS with Schmitt-trigger (HCS) family performs over a 2V-to-6V input voltage range. Schmitt-trigger inputs decipher clean signals in 3.3V and 5V applications with high noise, and increase slow signal performance by sharpening logic-level transitions.

Application note
Reduce Noise and Save Power with the New HCS Logic Family (Rev. A)
Designers are continuously striving to improve signal integrity, reduce power, and increase reliability in their systems. TI designed its next-generation Schmitt-trigger integrated high-speed CMOS family to achieve these goals.
PDF
Application brief
Understanding Schmitt Triggers (Rev. B)
Most CMOS, BiCMOS and TTL devices require fast edges on the high and low transitions of their inputs. If the edges are too slow, they can cause excessive current or oscillation, or may damage the device.
PDF | HTML
Featured products for shift registers
SN74HCS166 ACTIVE 8-bit parallel-load shift registers
SN74HCS165 ACTIVE 8-bit parallel-load shift registers with Schmitt-trigger inputs
SN74HCS595 ACTIVE 8-bit shift register with Schmitt-trigger inputs and 3-state output registers

Optimize board size with cost-efficient solutions

The small-outline transistor thin (SOT-23-THN) DYY package is a discrete logic leaded package measuring 4.2mm by 3.26mm, which is 57% smaller than the thin shrink small-outline package (TSSOP) equivalent. The DYY package's standard 0.5mm pitch enables easy integration into existing manufacturing equipment. 

The very very quad flat no-lead (WQFN) BQA 14-pin logic quad flat no-lead (QFN) package measures 3mm by 2.5mm, which is 76% smaller than the TSSOP equivalent and 40% smaller than the previous-generation QFN package. This package also comes in wettable-flank configurations to enable optical inspection rather than traditional X-ray inspection during manufacturing.

Left to right: SOT-23-THN, TSSOP, SOIC, SSOP

Featured products for shift registers
SN74HCS165 ACTIVE 8-bit parallel-load shift registers with Schmitt-trigger inputs
SN74LV164A-Q1 ACTIVE Automotive, eight-bit, parallel-out serial shift registers
SN74LV594A-Q1 ACTIVE Automotive eight-bit shift registers with output registers

Technical resources

Application brief
Application brief
Overcoming Last-Minute Feature Creep with Modern Shift Registers
One easy solution that system designers can turn to for adding more inputs or outputs is to use simple building block devices such as shift registers.
document-pdfAcrobat PDF
Application note
Application note
Designing with Shift Registers
Shift registers provide a simple, low cost, and flexible method for increasing the total number of input or output (IO) pins on a system controller. 
document-pdfAcrobat PDF
Application note
Application note
Traction Inverter Motor Control Enhancement Using Logic and Translation
Logic and translation devices can be found in a majority of the systems which control a Traction Inverter Motor.
document-pdfAcrobat PDF