Browse by category
Select by parametric specification
New products
Automotive, 1-ch, 2-input 1.1-V to 5.5-V 32-mA drive strength NOR gate
Approx. price (USD) 1ku | 0.034
Why choose our NOR gates?
Wide operating voltage range
Select products ranging from 0.8V to 18V to fulfill all your application needs.
Diverse package offering
Both leaded and nonleaded packages are available with pin counts ranging from 5 pins to 20 pins. Wettable flanks are available on select packages.
Schmitt-trigger inputs
Our high-speed CMOS with Schmitt-trigger (HCS) family features Schmitt-trigger inputs that allow for superior noise immunity.
Common NOR gate applications
Design an alarm or tamper circuit with an S-R latch
Critical systems that need to flag and address events use alarm circuits. This video presents a simple set-reset (S-R) latching solution designed to avoid missing alarm trigger events.
Featured products for NOR gates
Reduce noise impact
Our high-speed CMOS with Schmitt-trigger (HCS) family performs over a 2V-to-6V input voltage range. Schmitt-trigger inputs decipher clean signals in 3.3V and 5V applications with high noise, and increase slow signal performance by sharpening logic-level transitions.
Reduce Noise and Save Power with the New HCS Logic Family (Rev. A)
Understanding Schmitt Triggers (Rev. B)
Featured products for Schmitt-trigger inputs
Optimize board size with cost-efficient solutions
The small-outline transistor thin (SOT-23-THN) DYY package is a discrete logic leaded package measuring 4.2mm by 3.26mm, which is 57% smaller than the thin shrink small-outline package (TSSOP) equivalent. The DYY package's standard 0.5mm pitch enables easy integration into existing manufacturing equipment.
The BQA 14-pin logic very very quad flat no-lead (WQFN) package measures 3mm by 2.5mm, which is 76% smaller than the TSSOP equivalent and 40% smaller than the previous-generation QFN package. This package also comes in wettable-flank configurations to enable optical inspection rather than traditional X-ray inspection during manufacturing.
Left to right: SOT-23-THN, TSSOP, SOIC, SSOP