11 Ways to Protect Your Power Path

Design tips and tradeoffs using TI’s power switches

Overview

A power switch provides an electrical connection between a voltage source (or ground) and a load (any circuit), serving power across multiple voltage rails and protecting subsystems from damage. This e-book describes methods to protect your power path from overcurrent, overvoltage, reverse current, reverse voltage, inrush current, automotive load dump and other faults. This e-book also includes several power switch topologies with different functions that address various applications.

What you will learn from this e-book

  • Controlling, blocking and monitoring current
  • Adjustable current limit
  • Protecting against reverse polarity, short circuiting and overvoltage
  • Overtemperature conditions and thermal shutdown and protection
  • Power-good and enable signals
  • Safely driving an inductive load
  • Automotive load dump

Technical resources

Application note
Application note
Basics of Power Switches (Rev. A)
Want to learn about the different topologies within the power switch portfolio? This easy-to-read application note helps you select the right power path solution to enable system optimization and faster design time.
document-pdfAcrobat PDF
Functional safety information
Functional safety information
eFuse: Safety Certification and why it Matters
Learn how our UL-recognized and IEC 62368-1 certified eFuses help ease the system design and certification process.
document-pdfAcrobat PDF
Application brief
Application brief
Making the Switch to an Integrated Load Switch
Get a quick overview on how an integrated load switch would be a better alternative to a discrete solution enabling system optimization.
document-pdfAcrobat PDF