74ACT11623 Octal Bus Transceivers With 3-State Outputs | TI.com

74ACT11623
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal Bus Transceivers With 3-State Outputs

Octal Bus Transceivers With 3-State Outputs - 74ACT11623
Datasheet
 

Description

The 74ACT11623 is designed for asynchronous two-way communication between data buses. The control function implementation allows for maximum flexibility in timing.

The device allows data transmission from the A bus to the B bus or from the B bus to the A bus depending upon the logic levels at the enable inputs (G\BA and GAB). The enable inputs can be used to disable the device so that the buses are effectively isolated.

The dual-enable configuration gives these devices the capability to store data by simultaneous enabling of G\BA and GAB. Each output reinforces its input in this transceiver configuration. Thus, when both control inputs are enabled and all other data sources to the two sets of bus lines are at high impedance, both sets of bus lines (16 in all) will remain at their last states. The 8-bit codes appearing on the two sets of buses will be identical for the 74ACT11623.

The 74ACT11623 is characterized for operation from - 40°C to 85°C.

 

Features

  • Local Bus-Latch Capability
  • Inputs Are TTL-Voltage Compatible
  • Flow-Through Architecture Optimizes PCB Layout
  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small- Outline Packages and Standard Plastic 300-mil DIPs

    EPIC is a trademark of Texas Instruments Incorporated.

Parametrics

Compare all products in Standard transceiver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C)
74ACT11623 Order now ACT     4.5     5.5     8     5     90     0.04     8.5     24     -24     Catalog     -40 to 85