Packaging information
| Package | Pins SSOP (DL) | 48 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the 74ACT16541
- Members of the Texas Instruments WidebusTM Family
- Inputs Are TTL-Voltage Compatible
- Flow-Through Architecture Optimizes PCB Layout
- Distributed VCC and GND Pin Configuration Minimizes High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic 300-mil Shrink Small-Outline
(DL) Packages Using 25-mil Center-to-Center Pin Spacings and
380-mil Fine-Pitch Ceramic Flat (WD) Packages Using 25-mil
Center-to-Center Pin Spacings
EPIC and Widebus are trademarks of Texas Instruments Incorporated.
Description for the 74ACT16541
The 'ACT16541 are noninverting 16-bit buffers composed of two
8-bit sections with separate output-enable signals. For either 8-bit
buffer section, the two output-enable (1
and 1
or 2
and 2
) inputs must both be low for the
corresponding Y outputs to be active. If either output-enable input
is high, the outputs of that 8-bit buffer section are in the
high-impedance state.
The 74ACT16541 is packaged in TI's shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit-board area.
The 54ACT16541 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT16541 is characterized for operation from -40°C to 85°C.