ADC0804LCWMX/NOPB

ACTIVE

8-Bit, 1-Ch µP Compatible A/D Converters with 1 LSB INL | DW | 20 | 0 to 70

ACTIVE Custom reel may be available
Same as: ADC0804LCWMX/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC0804LCWM/NOPB ACTIVE
Package qty | Carrier 36 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 20
Operating temperature range (°C) 0 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADC0804-N

  • Compatible With 8080-µP Derivatives – No
    Interfacing Logic Needed – Access Time 135 ns
  • Easy Interface to All Microprocessors, or Operates
    as a Stand-Alone Deivce
  • Differential Analog Voltage Inputs
  • Logic Inputs and Outputs Meet Both MOS and
    TTL Voltage-Level Specifications
  • Works With 2.5-V (LM336) Voltage Reference
  • On-Chip Clock Generator
  • 0-V to 5-V Analog Input Voltage Range With
    Single 5-V Supply
  • No Zero Adjust Required
  • 0.3-Inch Standard Width 20-Pin DIP Package
  • 20-Pin Molded Chip Carrier or Small Outline
    Package
  • Operates Ratiometrically or With 5 VDC, 2.5 VDC,
    or Analog Span Adjusted Voltage Reference
  • Key Specifications
    • Resolution: 8 Bits
    • Total Error: ±1/4 LSB, ±1/2 LSB and ±1 LSB
    • Conversion Time: 100 µs

Description for the ADC0804-N

The ADC0801, ADC0802, ADC0803, ADC0804, and ADC0805 devices are CMOS 8-bit successive approximation converters (ADC) that use a differential potentiometric ladder – similar to the 256R products. These converters are designed to allow operation with the NSC800 and INS8080A derivative control bus with Tri-state output latches directly driving the data bus. These ADCs appear like memory locations or I/O ports to the microprocessor and no interfacing logic is needed.

Differential analog voltage inputs allow increasing the common-mode rejection and offsetting the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding any smaller analog voltage span to the full 8 bits of resolution.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC0804LCWM/NOPB ACTIVE
Package qty | Carrier 36 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more