16-pin (PW) package image

ADC128S102PWTSEP ACTIVE

Radiation-tolerant, eight-channel, 50-kSPS to 1-MSPS, 12-bit analog-to-digital converter (ADC)
ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ADC128S102-SEP

  • Radiation tolerant:
    • Single-event latch-up (SEL) immune up to LET = 43 MeV-cm2/mg at 125°C
    • Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm2/mg
    • Total ionizing dose (TID) RLAT/RHA characterized up to 30 krad(Si)
  • Space-enhanced plastic (space EP):
    • Meets ASTM E595 outgassing specification
    • Vendor item drawing (VID) V62/22608
    • Military temperature range: –55°C to 125°C
    • One fabrication, assembly, and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
    • Extended product change notification
  • Wide supply range:
    • VA: 2.7 V to 5.25 V
    • VD: 2.7 V to VA
  • SPI™-, QSPI™-, MICROWIRE-, DSP-compatible
  • Conversion rate: 50 kSPS to 1 MSPS
  • DNL: +1.8 LSB to −0.99 LSB (maximum)
  • INL: +1.6 to −1.6 LSB (maximum)
  • Power consumption:
    • 3-V supply: 2.7 mW (typical)
    • 5-V supply: 11 mW (typical)

Description for the ADC128S102-SEP

The ADC128S102-SEP is a low-power, eight-channel, CMOS, 12-bit analog-to-digital converter (ADC) specified for conversion throughput rates of 50 kSPS to 1 MSPS. The converter is based on a successive-approximation register (SAR) architecture with an internal track-and-hold circuit. The device can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC128S102-SEP can be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 2.3 mW and 10.7 mW, respectively. The power-down feature reduces the power consumption to 16.5 µW using a 3-V supply and 30 µW using a 5-V supply.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more